Products
Labconco is dedicated to building superior laboratory equipment: Fume Hoods, Biosafety Cabinets, Balance Enclosures, Glassware Washers, Water Purifiers, Glove Boxes, Forensic Enclosures, Freeze Dryers, and Accessories.
Labconco is dedicated to building superior laboratory equipment: Fume Hoods, Biosafety Cabinets, Balance Enclosures, Glassware Washers, Water Purifiers, Glove Boxes, Forensic Enclosures, Freeze Dryers, and Accessories.
Helpful articles to assist in product selection, use, and configuration.
Visual guides to safety best practices and product selection.
Keep up with the latest Labconco news and happenings.
Versatile high performance fume hood options for your laboratory's general chemistry applications.
Full-view hoods allow high visibility for classrooms and laboratory demonstrations.
Fully-featured hoods that require no ducting. Comprehensive filters contain acids, bases and solvents.
Floor-mounted chemical fume hoods allow the user to place large items into the hood at floor level.
PVC and stainless steel hoods for use with perchloric acid, acid digestion, and radioisotopes.
Minimal use ventilated enclosures for steam, heat and light vapors.
These enclosures use carbon filters and, in some cases HEPA filters, to protect users from exposure to hazardous fumes. No ducting is required.
These cabinets protect the user, product and lab. They recirculate 70% of the HEPA-filtered laminar air while 30% passes through an exhaust HEPA filter for discharge to the lab or optional canopy.
These total exhaust cabinets protect the user, product and lab. They're designed to be hard-ducted to the outside, exhausting 100% of the HEPA-filtered air outside the lab.
The first BSC with the flexibility to convert from A2 to B2 mode. Simple to use, with unmatched chemical safety.
These enclosures use exhaust HEPA filters to protect the user and the environment from agents that require Biosafety Level 1, 2 or 3 containment but no product protection.
These enclosures provide ISO Class 5 or better conditions that protect your work from airborne particulates and cross contamination.
These enclosures are specially designed for use with polymerase chain reaction experiments.
These enclosures keep particulates contained during weighing and powder transfer. Other enclosures provide a ventilated space for keeping powder-generating apparatus contained.
Featuring ULPA filtration and stainless steel interior, these enclosure provide user protection during procedures such as nanoparticle manipulation.
These HEPA-filtered vivarium enclosures provide protection from allergens and other particulates during small laboratory animal transfer and bedding disposal operations.
These still-air enclosures provide a circulation-free work area designed to reduce cross contamination.
Remote blowers, designed for roof-mounting, provide airflow for fume hoods and other enclosures. Exhausters, designed for ductless applications, filter the air before returning it to the lab.
FreeZone Freeze Dryers include a large touchscreen display. Lyo-Works™ OS provides a real time display of collector temperature, vacuum level and optional End-Zone™ end point detection system.
These freeze dryers are an all-in-one benchtop lyophilizer and stoppering tray dryer that cools to -85°C to freeze dry low eutectic point samples.
For occasional lyophilization needs, the Dry Ice Benchtop Freeze Dryer provides a simple, economical means of freeze drying.
Labconco offers a variety of forensic equipment, including Protector Evidence Drying Cabinets, Protector Downdraft Powder Stations and CApture CA Fuming Systems.
These multi-sample evaporators use a combination of gentle forces - vortex motion, dry heat and nitrogen blow down - to quickly reduce samples for high throughput.
These multiple-sample evaporators use a combination of gentle forces - vortex motion, dry heat and vacuum - to quickly reduce samples.
CentriVap Centrifugal Vacuum Concentrators use a combination of centrifugal force, vacuum and heat to speed laboratory evaporation of multiple small samples. CentriVap Cold Traps protect your vacuum pump from corrosive chemicals.
Labconco offers application-specific concentrator systems that package the concentrator, cold trap, chemical trap and rotor under one catalog number.
Cold traps, available in three refrigeration temperatures, collect evaporated liquid from the vacuum concentrator, protecting the vacuum pump from corrosion.
Protector and Precise Controlled Atmosphere Glove Boxes provide a leak-tight inert environment for work with contamination-sensitive materials.
These ventilated glove boxes feature inlet and outlet HEPA or ULPA filtration for particulate containment and user protection from hazardous materials.
Protector Combination Glove Boxes have the capability to function as either a filtered box or controlled atmosphere box.
Compatible with any Controlled Atmosphere Glove Box, the AtmosPure produces an ultrapure inert atmosphere for materials sensitive to moisture and/or oxygen.
Open and hooded combination Kjeldahl units have digestion and distillation components for nitrogen determination in one apparatus. Separate digestion and distillation units are also available.
Compact, benchtop Kjeldahl digestors and distillation units process 10 to 30 milliliter samples.
These macro Kjeldahl units are designed for quick, efficient digestion and distillation of samples in 250 ml tubes.
Labconco laboratory glassware washers have specialized features to meet the laboratory’s demand for superior cleaning and convenience. Undercounter and freestanding models are available.
These point-of-use pure water systems include reverse osmosis systems and water polishing systems.
Phlebotomy chairs with comfortable seating for patients and ergonomic features for the technician.
The Vacuum Desiccator is a molded polypropylene cabinet that provides a low humidity environment for the storage of moisture-sensitive materials.
Labconco Hydraulic Lift, SoLo and Telescoping Base Stands are ADA compliant and provide sturdy support for a variety of Labconco fume hoods and enclosures.
Base Cabinets provide support for the full line of benchtop Labconco fume hoods and other enclosures and may be mixed or matched so that total width equals the width of the hood.
Labconco offers dished and flat solid epoxy and flat stainless steel work surfaces that work with a number of Labconco fume hoods and enclosures.
Labconco Carts and Benches transport items from lab to lab or serve as extra bench or desk space. Tables serve a variety of uses.
A variety of prefilters and carbon, HEPA, and ULPA filters are compatible with Labconco ventilation products.
Labconco offers a number of vacuum pump types, including Rotary Vane Pumps, Combination Pumps, Diaphragm Pumps and Scroll Pumps.
PrimeMate Oil Change Systems, Chemical Traps, Dry Ice Traps, Liquid Nitrogen Traps and Liquid Traps are available, as well as the necessary tubing and tubing accessories.
These monitors, used for a variety of fume hoods, enclosures and glove boxes, sense airflow and alert the user to low airflow conditions.
Labconco offers a full line of ductwork, filter packs and transition pieces to complete your exhaust system.
Labconco offers a complete line of accessories to customize your Protector, Basic or Fiberglass 30 Laboratory Hood.
Labconco offers a variety of accessories to customize your Purifier Biosafety Cabinet, PuriCare Procedure Station or Purifier Clean Bench.
Labconco offers replacement glassware, fume removal systems and other accessories for Kjeldahl, Fat & Crude Fiber Apparatus.
Many styles of CentriVap rotors are available to suit your individual concentration needs.
Borosilicate glass tubes fit inside blocks for RapidVap N2 and N2/48 Dry Evaporation Systems.
Freeze dry glassware offered includes flasks, ampules, serum bottles and vials.
Gloves, Hands and Sleeves come in a variety of materials and styles to fit your glove box application.
Vacuum Desiccator accessories offered are Desiccant Pan, Shelves, Rack, Support Stand and Tubing.
Find miscellaneous accessories, such as the Ergonomic Chair, and accessories for other products such as the Vacuum Desiccator.