Nanotechnology Enclosures
XPert Nano Enclosures provide user protection by keeping hazardous powders and particulates contained during procedures such as nanoparticle manipulation and dry powder chemical handling. Room air is pulled into the enclosure through the front, flows to the baffle and finally passes through a 99.999% ULPA exhaust filter before returning to the laboratory or cleanroom. Stainless steel interior sides, removable baffle, removable air foil and integral work surface are easy to wipe down and keep clean.
The first enclosures ever to be validated for nanomaterial containment as tested by NanoSafe, Inc.™:
![Scientist at XPert Nano Enclosure](https://register.labconco.com/images/cms/landscape-large/nanoenclosurewmodel_extended_rgb.jpg)