The impact of clinical lab work touches every corner of our world. New patient treatments. Life-saving tests. Groundbreaking research. From sample collection to test analysis, Labconco is dedicated to enhancing clinical workflows. Built-in features for every clinical lab. Labconco. Safer products. Safer world.
Labconco's exclusive line of biosafety cabinets to maximize clinical user workflow and safety.
Protects user, sample and lab
Exclusive operating system
99.99% efficient HEPA filters
ULPA also available
Easy to decontaminate
Line-of-sight safety display
Labconco's full line of blood drawing chairs are built to ease venipuncture and minimize technician strain.
Ideal for patient and phlebotomist
For easy ventipuncture
Reduces strain for technician
Withstands disinfection
Up to 450 lbs.
Optional storage cabinet
Labconco work stations, fume adsorbers and fume hoods containment features are ideal for clinical labs.
User-centric design
For pathologists and histotechnologists
Labconco exclusive containment
4', 5', 6' and 8' widths available
Polymerase chain reaction (PCR) work is highly sensitive, Labconco filtered PCR enclosures protect your work from particulate contamination.
User-centric design
Automated UV exposure
Multiple widths available
Specialized for clinical labs
Vertical clean benches ideal for PCR work
Ideal for polymerase chain reaction