Search

FreeZone 4.5 Liter -84C Benchtop Freeze Dryer

FreeZone 4.5L -50C Freeze Dryer_Lyophilizer for moderate sample lyophilizing
  • FreeZone 4.5L -50C Freeze Dryer_Lyophilizer for moderate sample lyophilizing
Catalog #: 710402040-BB2
Qty:
Sale Price: $5,056.25 Price: $20,225.00

Attributes

  • Product Category: Freeze Dryers

Specifications

  • Estimated Shipping Weight: 197.0 lbs
  • Estimated Shipping Weight metric: 89.4 kg
  • Dimensions: 22.5" w x 26.5" d x 18.5" h
  • Dimensions metric: 57.1 w x 67.3 d x 46.9 h cm
  • Electrical: 230V, 50 Hz, 10A

NOTE: Unit was returned under warranty. Parts replaced. - SN# 220632487 F

 

Our Product Representatives Are Here To Help

Literature & Resources

  • User's Manuals

    • FreeZone Benchtop Freeze Dryers Manual

      For catalog numbers in the following series: 70020xxxx, 71020xxxx, 70040xxxx, 71040xxxx, 72040xxxx, and 70080xxxx. These are 2.5L -50° C and -84° C, 4.5L -50° C, -84° C and -105° C, and 8L -50° C FreeZone Benchtop Freeze Dryers with Lyo-Works™ OS manufactured in August 2017 or later.

      View Files

Related Products

Warehouse Sale

Warehouse Sale

Find drastically reduced prices in our Warehouse Sale.

Product Selection Tools


Biosafety Cabinet Configurator

Find the right Class II enclosure for your work, or even for your liquid handler.