Search

FreeZone 6 Liter -84C Console Freeze Dryer

FreeZone 6L -84C Freeze Dryer_Lyophilizer for moderate sample lyophilizing
  • FreeZone 6L -84C Freeze Dryer_Lyophilizer for moderate sample lyophilizing
  • FreeZone 6 Liter -84C Console Freeze Dryer
  • FreeZone 6 Liter -84C Console Freeze Dryer
  • FreeZone 6 Liter -84C Console Freeze Dryer
  • FreeZone 6 Liter -84C Console Freeze Dryer
  • FreeZone 6 Liter -84C Console Freeze Dryer
  • FreeZone 6 Liter -84C Console Freeze Dryer
  • FreeZone 6 Liter -84C Console Freeze Dryer
Catalog #: 710612100-W1
Qty:
Sale Price: $21,100.00 Price: $26,375.00

Specifications

  • Estimated Shipping Weight: 299.0 lbs
  • Estimated Shipping Weight metric: 135.6 kg
  • Dimensions: 31.8" w x 29.6" d x 36.6" h
  • Dimensions metric: 80.7 w x 75.1 d x 92.9 h cm
  • Electrical: 115V, 60 Hz, 16A

NOTE: Damage Front Panel and dented front inside frame. Dent isn't visible unless remove front panel. Replaced front panel and retest. - SN# 240410402

Our Product Representatives Are Here To Help

Product Selection Tools


Biosafety Cabinet Configurator

Find the right Class II enclosure for your work, or even for your liquid handler.