Search

pharmacy


Labconco Pharmacy Hoods

No matter your needs, our experienced pharmacy compounding team has you covered for all areas of compounding. Our primary engineering controls are designed to seamlessly integrate into demanding pharmacy environments for sterile and non-sterile compounding, including areas handling hazardous or nuclear preparations.

Labconco's XPress Ship program offers shipping within 48 hours on select, high-demand equipment.

Other Resources you may find helpful:

Sterile Hazardous

Labconco’s exclusive line of Class II biosafety cabinets (BSCs) are USP <797> and <800> compliant for compounding hazardous sterile preparations. All models provide ISO 5 or better air in the compounding area, with highest quality features to promote safety for compounders and patients alike. Human-centric design, operational intelligence, and easily cleanable surfaces are ideal for safe and comfortable compounding. Labconco offers a wide variety of BSC configurations and options for seamless integration of medication workflow systems. Class II BSCs are suitable for Category 1 CSPs when placed into a compliance C-SCA, or Category 2 and 3 CSPs when placed in a fully compliant cleanroom suite.

Logic Class II,
Type A2 Biosafety Cabinets

~70% recirculated design
Personnel and ISO Class 5 product protection
Cleanroom friendly exhaust
USP <797> and <800> compliant when vented
3', 4', 5' and 6' widths


Axiom Class II,
Type C1 Biosafety Cabinets

Personnel and ISO Class 5 product protection
More protection than Type A2 and B2 BSCs
Cleanroom friendly exhaust
USP <797> and <800> compliant when vented
4' and 6' widths


Logic Class II,
Type B2 Biosafety Cabinets

100% exhaust design
Personnel and ISO Class 5 product protection
Complex cleanroom integration
USP <797> and <800> compliant
4' and 6' widths


Sterile Non-Hazardous

Labconco laminar flow clean benches are USP <797> compliant and protect sterile non-hazardous preparations from contamination. Horizontal and vertical airflow configurations offer a large work area with ISO Class 5 airflow, plus cord and cable passthroughs perfectly suited for a wide variety of compounding, including when using automated compounders or medication workflow systems.

Nexus Laminar Flow
Horizontal Clean Benches

ISO Class 4 unidirectional horizontal airflow
Nexus OS with 5" Touchscreen
Durable steel and glass construction
USP <797> compliant
3', 4', 5', 6' and 8' widths


Laminar Flow
Vertical Clean Benches

ISO Class 5 unidirectional vertical airflow
Durable steel and glass construction
USP <797> compliant
2', 3', 4', 5' and 6' widths



Non-Sterile Hazardous

Labconco’s line of Containment Ventilated Enclosures (CVEs) are designed for maximum safety when compounding non-sterile hazardous drugs in compliance with USP <795> and <800>. Labconco's wide variety of sizes and configurations accommodate all types of non-sterile compounding including encapsulation. To withstand the rigorous demands of non-sterile compounding, Labconco CVEs are made of durable glass and steel, with third-party validation to ensure maximum safety for personnel.

RXPert Single Filtered
Balance Systems

Maximum protection from hazardous powders
Durable steel and glass construction
Single HEPA filter (99.99+%)
Bag-in/bag-out safe change system
USP <795> and <800> compliant when vented
2', 3', 4', 5' and 6' widths, custom designs



RXPert Double Filtered
Balance Systems

Maximum protection from hazardous powders
Durable steel and glass construction
Double/Redundant HEPA filtration (99.99+%)
Bag-in/bag-out safe change system
Exclusive 100% leak-scannable filters
USP <795> and <800> compliant
2', 3', 4', 5' and 6' widths, custom designs


XPert Bulk Powder
Filtered Systems

Maximum protection from hazardous powders
Durable steel and glass construction
HEPA filtration (99.99+%)
Bag-in/bag-out safe change system
Hydraulic lift for bulk powder containers
USP <795> and <800> compliant when vented
5' and 6' widths, custom designs


Non-Sterile Non-Hazardous

Labconco’s line of Containment Ventilated Enclosures (CVEs) are designed for maximum safety when compounding non-sterile non-hazardous drugs in compliance with USP <795>. Labconco offers a wide variety of sizes and configurations for all types of non-sterile compounding including encapsulation and more. Made of durable glass and steel and third-party validated to ensure maximum safety for compounding personnel.

XPert Filtered
Balance Systems

Maximum protection from hazardous powders
Durable steel and glass construction
Single HEPA filter (99.99+%)
Bag-in/bag-out safe change system
Epoxy or stainless steel work surface options
USP <795> compliant
2', 3', 4', 5' and 6' widths, custom designs


XPert Bulk Powder
Filtered Systems

Maximum protection from hazardous powders
Durable steel and glass construction
HEPA filtration (99.99+%)
Bag-in/bag-out safe change system
Hydraulic lift for bulk powder containers
USP <795> and <800> compliant when vented
5' and 6' widths, custom designs


Radiopharmacy

Labconco provides a wide range of highly customizable radiopharmaceutical compounding enclosures compliant with USP <825>. Customized options include lead shielding and L-blocks, dose calibrators, technetium-99m (Tc-99m) generators, and sharps containers.

Laminar Flow and
Containment Enclosures

USP <825>
Custom lead shielding options up to 2" thick
Sliding L-Block integration
Dose calibrator integration
Sharps disposal options
USP <795> and <800> compliant when vented



Videos