3' Solid Epoxy Dished Work Surface
Catalog #: 3909901-D1
Qty:
Sale Price: $298.75 Price: $1,195.00
Attributes
- Product Category: Laboratory Carts, Tables & Benches
Specifications
- Estimated Shipping Weight: 75.0 lbs
- Estimated Shipping Weight metric: 34.0 kg
- Dimensions: 36.0" w x 29.0" d x 1.0" h
- Dimensions metric: 91 x 74 x 2.5 cm
Used Temporarily for Engineering test surface.
Our Product Representatives Are Here To Help
Related Products
Find drastically reduced prices in our Warehouse Sale.
Product Selection Tools
Find the right Class II enclosure for your work, or even for your liquid handler.