Search

Logic Cell Culture Cart Interior Shelf Accessory

Logic Cell Culture Cart Interior Shelf Accessory
  • Logic Cell Culture Cart Interior Shelf Accessory
  • Logic Cell Culture Cart Interior Shelf Accessory
  • Logic Cell Culture Cart Interior Shelf Accessory
Catalog #: 8024500
Qty:
Price: $200.00

Attributes

  • Applicable Products: Logic Biosafety Cabinets (September 2024 and newer), Logic Cell Culture Cart (September 2024 and newer)

Specifications

  • Estimated Shipping Weight: 8.0 lbs
  • Estimated Shipping Weight metric: 3.6 kg
  • Dimensions: 15.6" w x 29" d x 0.5" h
  • Dimensions metric: 39.6 x 73.7 x 1.3 cm

Logic Cell Culture Cart Interior Shelf Accessory divides the lower storage area for added flexibility, adjustable height.

Related Products

Logic Biosafety Cabinet with Model

Biological Safety Cabinets & Enclosures

Class I and Class II biological safety cabinets are suitable for use with agents that require Biosafety Level 1, 2 or 3 containment.

Laboratory Carts

Laboratory Carts, Tables & Benches

Labconco Carts and Benches transport items from lab to lab or serve as extra bench or desk space. Tables serve a variety of uses.

Product Selection Tools


Biosafety Cabinet Configurator

Find the right Class II enclosure for your work, or even for your liquid handler.