Search

Welch Vacuum Pump
  • Welch Vacuum Pump

Welch Vacuum Pump

Filter these products

Showing 1 - 2 of 2 Results

Welch Vacuum Pump, 133 L/min 230V

Catalog # 7584501

Price: $7,050.00

  • Sample Contents: Acids & Solvents
  • Pump Type: Rotary Vane Vacuum Pump
  • Works With These Products: FreeZone 2.5 Liter Freeze Dryers, FreeZone 4.5 Liter Freeze Dryers, FreeZone 6 Liter Freeze Dryers, FreeZone 12 Liter Freeze Dryers, FreeZone 18 Liter Freeze Dryers, FreeZone Triad Freeze Dryers
  • Applicable Products: Freeze Dryers
  • Chemical Resistance: Acid-Resistant
  • Displacement Capacity at 60 Hz (50 Hz): 158 (133) Liters/min
  • Ultimate Vacuum: 2 x 10-3 mBar
Welch Vacuum Pump, 158 L/min 115V

Catalog # 7584500

Price: $7,050.00

  • Sample Contents: Acids & Solvents
  • Pump Type: Rotary Vane Vacuum Pump
  • Works With These Products: FreeZone 2.5 Liter Freeze Dryers, FreeZone 4.5 Liter Freeze Dryers, FreeZone 12 Liter Freeze Dryers, FreeZone 18 Liter Freeze Dryers
  • Applicable Products: Freeze Dryers
  • Chemical Resistance: Acid-Resistant
  • Displacement Capacity at 60 Hz (50 Hz): 158 Liters/min
  • Ultimate Vacuum: 2 x 10-3 mBar

Related Products

CentriVap Complete Concentrator with Model

Centrifugal Vacuum Concentrators

CentriVap Centrifugal Vacuum Concentrators use a combination of centrifugal force, vacuum and heat to speed laboratory evaporation of multiple small samples. CentriVap Cold Traps protect your vacuum pump from corrosive chemicals. 

FreeZone freeze dry group, laboratory freeze dryers, lyophilizers

Freeze Dryers

Benchtop freeze dryers and mobile consoles. Models available that reach as low as -105°C. Lyophilization, evaporation or concentration, which is best for your samples?

VIEW SAMPLE PREP EBOOK

Glove Boxes and Gas Purifiers

Labconco offers Filtered, Controlled Atmosphere and Combination Glove Boxes that provide a physical barrier between the user and materials inside.

Laboratory Carts

Laboratory Carts, Tables & Benches

Labconco Carts and Benches transport items from lab to lab or serve as extra bench or desk space. Tables serve a variety of uses.

Nitrogen Blow Down Dry Evaporators

These multi-sample evaporators use a combination of gentle forces - vortex motion, dry heat and nitrogen blow down - to quickly reduce samples for high throughput.

Traps and Other Vacuum Pump Accessories

PrimeMate Oil Change Systems, Chemical Traps, Dry Ice Traps, Liquid Nitrogen Traps and Liquid Traps are available, as well as the necessary tubing and tubing accessories.