Search

Airflow Sensor for Recirculating Logic Class II Type A2 Biosafety Cabinet

Catalog #: 3277600
Qty:
Price: $500.00

Attributes

  • Applicable Products: Logic Biosafety Cabinets (September 2024 and newer)

Specifications

  • Estimated Shipping Weight: 3.0 lbs
  • Estimated Shipping Weight metric: 1.4 kg
  • Dimensions: 4" w x 29" d x 2" h
  • Dimensions metric: 10.2 x 73.7 x 5.1 cm

Airflow sensor will display inflow and down flow on Logic display screen. For non-exhausted units.

Related Products

Logic Biosafety Cabinet with Model

Biological Safety Cabinets & Enclosures

Class I and Class II biological safety cabinets are suitable for use with agents that require Biosafety Level 1, 2 or 3 containment.

Laboratory Carts

Laboratory Carts, Tables & Benches

Labconco Carts and Benches transport items from lab to lab or serve as extra bench or desk space. Tables serve a variety of uses.

Product Selection Tools


Biosafety Cabinet Configurator

Find the right Class II enclosure for your work, or even for your liquid handler.