Search

FreeZone Triad Benchtop Freeze Dryer

FreeZone Triad Benchtop Freeze Dryer
  • FreeZone Triad Benchtop Freeze Dryer
  • FreeZone Triad Benchtop Freeze Dryer
  • FreeZone Triad Benchtop Freeze Dryer
  • FreeZone Triad Benchtop Freeze Dryer
  • FreeZone Triad Benchtop Freeze Dryer
  • FreeZone Triad Benchtop Freeze Dryer
Catalog #: 794001010-W1
Qty:
Sale Price: $35,440.00 Price: $44,300.00

Specifications

  • Estimated Shipping Weight: 440.0 lbs
  • Estimated Shipping Weight metric: 199.6 kg
  • Dimensions: 28.3" w x 29.5" d x 27.7" h
  • Dimensions metric: 71.9 x 74.9 x 70.4 cm
  • Electrical: 230V, 60 Hz, 12A

NOTE: Old Rev, No changes. TDA retest and re-sticker new Inspector label and serial tag. - SN# 240310040

Our Product Representatives Are Here To Help

Product Selection Tools


Biosafety Cabinet Configurator

Find the right Class II enclosure for your work, or even for your liquid handler.