Remote Blowers & Exhausters
Labconco exhaust blowers are designed to provide exceptional performance and durability, even in the toughest chemical environments. With a range of models that can handle airflow from 300 CFM to 3500 CFM, we have the perfect solution to meet your laboratory's ventilation needs.
The Spectrum Exhaust Blower sets a new standard for laboratory ventilation equipment, featuring a remarkable performance range that simplifies blower sizing. Its Electronically Commutated Motors (ECM) for 1 horsepower and Variable Frequency Drive (VFD) motors for 2 horsepower models both offer exceptional efficiency and maintenance ease. Moreover, the Spectrum can connect to almost any building management system, streamlining set-up and remote monitoring.
Our traditional belt-driven blowers and Intelli-Sense Multi-Speed models are additional options.
Labconco exhaust blowers come in three different materials - Fiberglass Reinforced Polyester (FRP), PVC, and Coated Steel - ensuring that we have a blower for every application, from solvents to highly corrosive acids.
Our team of experts is always available to help you choose the perfect blower to meet your requirements. Don't settle for less.
![Remote Blowers & Exhausters](https://register.labconco.com/images/cms/landscape-large/spectrum-blowers-v2.jpg)