Undercounter SteamScrubber Glassware Washer with Viewing Window and Light
Catalog #: 401101000-B1
Qty:
Sale Price: $3,313.75 Price: $10,340.00
Specifications
- Estimated Shipping Weight: 202.0 lbs
- Estimated Shipping Weight metric: 91.6 kg
- Dimensions: 24.1" w x 27.7" d x 32.1-36.0" h
- Dimensions metric: 61.2 w x 70.4 d x 81.5-91.4 h cm
- Electrical: 115V, 60 Hz, 16 A, 1P. Requires dedicated 20A circuit.
Serial Number: 231056979 J
Return authorized equipment, returned for engineering evaluation. All mechanical issues fixed but was a used unit in the field.
-
Front – Discoloration on lower toe kick panel, scratches on the front panel
-
Inside – Deep scratches (buffed down smooth) multiple locations
-
Right side – No Issues
-
Back side – No Issues
-
Left side – No Issues
-
Top – No Issues
Our Product Representatives Are Here To Help
Related Products
Find drastically reduced prices in our Warehouse Sale.
Product Selection Tools
Find the right Class II enclosure for your work, or even for your liquid handler.