Search

laminar airflow workstations, freeze dryers, and more

biotech & pharma

The road to success in pharmaceutical development is challenging. Speed to market is paramount - where 10 years for drug development is too long. When rapidly developing novel APIs and biopharmaceuticals, there is no time for delay. Labconco is here to help. With innovative solutions for early R&D and discovery through cGMP manufacturing, Labconco is your experienced partner for all phases of the drug development cycle. Our products help you get to market faster with a focus on quality, precision manufacturing, accelerated delivery, and application expertise. Manufactured in compliance with organizations such as US and EU GMP guidelines, NSF/ANSI Standard 49, and ISO 9001, rest assured your equipment performance will be ahead of your race to the cure. Labconco, your trusted partner since 1925.

laminar airflow hoods and workstations
laminar airflow workstations, sterile glove boxes, and freeze dryers
laminar airflow cabinets and animal transfer stations
biological safety cabinets
glassware washers, and freeze dryers
laminar airflow cabinets

Explore products.

Biosafety Cabinets

ISO Class 5/Grade A Environment
Safe, intelligent, ergonomic design
Type A2, C1, and B2 models
Options for isokinetic probe integration
Standard BMS interface

Large Aseptic Enclosures

ISO Class 5/Grade A Environment
Designed for large instruments, bioreactors
Flexible and intelligent design grows with you

Custom Solutions

Designed to fit your specific needs
Solutions for automated bioreactors, cell sorters, computer monitors and more



Additional products.

Potent Compound Containment Enclosures

Potent Compound Containment Isolators

Freeze Dryers


Articles.


This video demonstrates the unique features of the Logic Vue that maintain a safe laboratory environment when using cell sorters, liquid handlers and other laboratory automation. Spacious interior, smart design, intelligent controls. See why the Logic Vue is right for your application. 


Contact us.