![CentriVap Complete Concentrator with Model](https://register.labconco.com/images/cms/portrait-small/centrivap_complete_7315021_model_rgb_20210228_web.jpg)
CentriVap Centrifugal Vacuum Concentrators use a combination of centrifugal force, vacuum and heat to speed laboratory evaporation of multiple small samples. CentriVap Cold Traps protect your vacuum pump from corrosive chemicals.
![FreeZone freeze dry group, laboratory freeze dryers, lyophilizers](https://register.labconco.com/images/cms/portrait-small/freezonegroup-rgb-2k.jpg)
Benchtop freeze dryers and mobile consoles. Models available that reach as low as -105°C. Lyophilization, evaporation or concentration, which is best for your samples?
VIEW SAMPLE PREP EBOOK
![](https://register.labconco.com/images/cms/portrait-small/protector_gloveboxcover2010_x2_20220928.jpg)
Labconco offers Filtered, Controlled Atmosphere and Combination Glove Boxes that provide a physical barrier between the user and materials inside.
![Laboratory Carts](https://register.labconco.com/images/cms/portrait-small/carts-category.jpg)
Labconco Carts and Benches transport items from lab to lab or serve as extra bench or desk space. Tables serve a variety of uses.
![](https://register.labconco.com/images/cms/portrait-small/rapidvap20new.jpg)
These multi-sample evaporators use a combination of gentle forces - vortex motion, dry heat and nitrogen blow down - to quickly reduce samples for high throughput.
![](https://register.labconco.com/images/cms/portrait-small/chemical_trap_inserts_group.jpg)
PrimeMate Oil Change Systems, Chemical Traps, Dry Ice Traps, Liquid Nitrogen Traps and Liquid Traps are available, as well as the necessary tubing and tubing accessories.