Search

Welch Vacuum Pump, 133 L/min 230V

Welch Vacuum Pump, 133 L/min 230V
  • Welch Vacuum Pump, 133 L/min 230V
Catalog #: 7584501
Qty:
Price: $7,050.00

Attributes

  • Sample Contents: Acids & Solvents
  • Pump Type: Rotary Vane Vacuum Pump
  • Works With These Products: FreeZone 2.5 Liter Freeze Dryers, FreeZone 4.5 Liter Freeze Dryers, FreeZone 6 Liter Freeze Dryers, FreeZone 12 Liter Freeze Dryers, FreeZone 18 Liter Freeze Dryers, FreeZone Triad Freeze Dryers
  • Applicable Products: Freeze Dryers
  • Chemical Resistance: Acid-Resistant
  • Conformance: CE
  • Displacement Capacity at 60 Hz (50 Hz): 158 (133) Liters/min
  • Ultimate Vacuum: 2 x 10-3 mBar
  • Valve Size: 3/4"

Specifications

  • Estimated Shipping Weight: 61.6 lbs
  • Estimated Shipping Weight metric: 27.9 kg
  • Dimensions: 11.1" W x 18.2" D x 9.2" H
  • Dimensions metric: 28.2 W x 46.2 D x 23.4 H
  • Electrical: 230 volts, 50/60 Hz, 2.1 amps

Our Product Representatives Are Here To Help