Just right for tight spaces and budgets, these personal-sized centrifugal vacuum concentrators include a built-in pump diaphragm pump, glass trap and infrared lid. They weigh only 20 pounds and are ideal for small samples such as DNA.
With the smallest footprint available, the new CentriVap micro IR Vacuum Concentrator fits in tight spaces and is ideal for small samples such as DNA and small throughput in molecular biology, proteomics, genomics, genetics, cell biology and drug discovery labs. Weighing only 20 pounds, this personal-sized concentrator may be easily transported from lab to lab.
Everything about the CentriVap micro IR is small except its many features. Its transparent infrared (IR) glass lid directs heat to the samples to speed evaporation and reduces cross contamination from condensation. The CentriVap micro IR includes a rotor for twenty-four small samples, a CentriZap micro IR strobe light to view samples while the rotor is spinning, an built-in diaphragm pump and glass trap everything you need to start concentrating. Simply plug it in and it's ready to use.
Let Scout lead you to the right laboratory hood or sample prep equipment for your application.
Just right for tight spaces and budgets, these personal-sized centrifugal vacuum concentrators include a built-in pump diaphragm pump, glass trap and infrared lid. They weigh only 20 pounds and are ideal for small samples such as DNA.
Filters applied
Showing 1 - 1 of 1 Results
With the smallest footprint available, the new CentriVap micro IR Vacuum Concentrator fits in tight spaces and is ideal for small throughput in molecular biology, proteomics, genomics, genetics, cell biology and drug discovery labs.
Provides features, benefits, accessories, and ordering information on CentriVap micro IR, Benchtop, Refrigerated, Acid-Resistant, Cold Traps, Proteomic Systems, DNA, Mobile Systems, and Complete Systems.
This Italian-language brochure contains a selection guide, features, benefits, specifications and ordering information on CentriVap micro IR Concentrators, Benchtop Concentrators, Refrigerated Concentrators, Acid-Resistant Concentrators, Cold Traps Concentrators, Proteomic Concentrator Systems, DNA Concentrators, Mobile Concentrator Systems, and Complete Concentrators. Ordering information on accessories is also included.
For catalog numbers: 7701020, 7701030, 7701035 and 7701037.
Con la línea CentriVap® de Labconco, puede garantizar un alto nivel de procesamiento de muestras de manera eficiente. Biológicos o no biológicos, de bajo o de alto volumen, nuestros concentradores garantizan una producción eficiente de múltiples muestras pequeñas sin comprometer la integridad.
For validation of predetermined CentriVap Micro IR System specifications. Provides a checklist of installation and operation qualifications to complete when beginning operation on new or used CentriVap Micro IR System.