CentriVap Rotors
CentriVap Rotors hold tubes at an angle to maximize surface area and are easily interchangeable. Glassware is not included. Contact Labconco for information on custom rotors.
![High Capacity Micro Rotor for CentriVap](https://register.labconco.com/images/cms/landscape-large/centrivap_rotor_highcapacitymicro_7553500_angled_rgb_20191116.jpg)
CentriVap Rotors hold tubes at an angle to maximize surface area and are easily interchangeable. Glassware is not included. Contact Labconco for information on custom rotors.
Helpful articles to assist in product selection, use, and configuration.
Visual guides to safety best practices and product selection.
Keep up with the latest Labconco news and happenings.
Many styles of CentriVap rotors are available to suit your individual concentration needs.
Provides features, benefits, accessories, and ordering information on CentriVap micro IR, Benchtop, Refrigerated, Acid-Resistant, Cold Traps, Proteomic Systems, DNA, Mobile Systems, and Complete Systems.
Enthält Funktionen, Vorteile, Zubehör und Bestellinformationen zu CentriVap micro IR, Benchtop, gekühlt, säurebeständig, Kühlfallen, proteomische Systeme, DNA, mobile Systeme und komplette Systeme.
Fournit les caractéristiques, les avantages, les accessoires et les informations de commande sur CentriVap micro IR, Benchtop, réfrigéré, résistant aux acides, pièges à froid, systèmes protéomiques, ADN, systèmes mobiles et systèmes complets.
Con la línea CentriVap® de Labconco, puede garantizar un alto nivel de procesamiento de muestras de manera eficiente. Biológicos o no biológicos, de bajo o de alto volumen, nuestros concentradores garantizan una producción eficiente de múltiples muestras pequeñas sin comprometer la integridad.
Proporciona características, beneficios, accesorios e información para pedidos de CentriVap micro IR, de sobremesa, refrigerado, resistente a los ácidos, trampas frías, sistemas proteómicos, ADN, sistemas móviles y sistemas completos.