Telescoping Base Stand for use with Purifier® Class II Biosafety Cabinets manufactured since 2000 including the Purifier Delta®, Logic®, Cell Logic®, Logic®+, & Cell Logic®+.
Telescoping Base Stand for use with Purifier® Class II Biosafety Cabinets including Logic+, Axiom, Cell Logic+ and Procedure Station models. Logic+ and Delta models are also supported. These stands feature rugged powder coated tube and steel construction, provide a working height of 30" to 37", adjustable in 1" increments, and include a shelf and leveling feet.
Telescoping Base Stand for use with Purifier® Class II Biosafety Cabinets manufactured since 2000 including the Purifier Delta®, Logic®, Cell Logic®, Logic®+, & Cell Logic®+.
Filters applied
Showing 1 - 2 of 2 Results