Base Stands
Labconco Base Stands are ADA compliant and provide sturdy support for a variety of Labconco fume hoods and enclosures. Telescoping Base Stands have telescoping legs that may be adjusted prior to installation. Hydraulic Lift, SoLo and Telescoping Base Stands have the flexibility to be raised or lowered to meet the application’s height requirements. Glove Box Base Stands support Protector and Precise Glove Boxes. Casters add mobility to the stands.
Base stand models available:
![4ft Telescoping Base Stand with Fixed Feet](https://register.labconco.com/images/cms/landscape-large/4ft_telescoping_base_stand_3746702_rgb_web_dec15_2017.jpg)