Search

AtmosPure Re-Gen Gas Purifiers
  • AtmosPure Re-Gen Gas Purifiers
  • AtmosPure Re-Gen Gas Purifiers

AtmosPure Re-Gen Gas Purifiers

The AtmosPure Re-Gen Gas Purifier produces an ultrapure inert atmosphere for materials sensitive to moisture and/or oxygen by circulating an inert gas and removing oxygen and moisture inside the box. Compatible with any Protector or Precise Controlled Atmosphere Glove Box, the AtmosPure allows these glove boxes to meet or exceed ISO 10648-2 test methods. The Purifier has the capacity to remove up to five liters of oxygen (13.500 ppm) and 660 grams of moisture (18 million ppm) at standard temperature and pressure (STP). Depending on the application, glove box liner material and frequency of use, regeneration may be necessary only once every one to three months and completed in only 13 hours.

Compatible with any Controlled Atmosphere Glove Box, the AtmosPure produces an ultrapure inert atmosphere for materials sensitive to moisture and/or oxygen.



Filter these products

Showing 1 - 1 of 1 Results

AtmosPure Re-Gen Gas Purifier

Catalog # 5121845

  • Region: U.S. and Canada
  • Power Cord & Plug: North America, 208-230 Volts

Our Product Representatives Are Here To Help

Installing an AtmosPure Re-Gen Gas Purifier

Install a new AtmosPure Re-Gen Gas Purifier on a Labconco Protector or Precise Glove Box with the help of this instructional video.

Literature & Resources

  • User's Manuals

    • AtmosPure Re-Gen Gas Purifiers Manual

      User's manual for all AtmosPure Re-Gen Gas Purifiers.

      For use with models: 5121810, 5121831, 5121835, 5121840, 5121845

      View Files

  • Declarations of Conformity

    • CE Declaration of Conformity - AtmosPure

      Declaration of Conformity for applicable models of the AtmosPure Re-Gen Gas Purifier

      View Files

Related Products

Combination Glove Boxes

Protector Combination Glove Boxes have the capability to function as either a filtered box or controlled atmosphere box.

Protector Controlled Atmosphere Glove Box

Controlled Atmosphere Glove Boxes

Protector and Precise Controlled Atmosphere Glove Boxes provide a leak-tight inert environment for work with contamination-sensitive materials.

Glove Box Gloves, Sleeves and Hands

Glove Box & Gas Purifier Accessories

Numerous glove box and gas purifier accessories are available to fit your specific application.