Combination Glove Boxes
Protector Combination Glove Boxes have the capability to function as either a filtered box or controlled atmosphere box. These glove boxes provide inlet and outlet HEPA or ULPA filtration and a leak-tight physical barrier to protect the operator from exposure to potentially hazardous materials and perform work with contamination-sensitive materials under vacuum or in an inert environment. Additionally, they feature two internal valves to convert the glove box from a flow-through filtered box to an inert atmosphere glove box.
![Combination Glove Boxes](https://register.labconco.com/images/cms/landscape-large/protector_comboboxwithmodelforoverview_20220928-3.jpg?v=1700168054)