Search

4' Logic Class II, Type B2 Biological Safety Cabinet with 8" sash opening, Service Fixture, UV Lamp, Vacu-Pass Portals and Base Stand, 230V, 50/60Hz, China/Australia.

4' Logic Class II, Type B2 Biological Safety Cabinet with 8" sash opening, Service Fixture, UV Lamp, Vacu-Pass Portals and Base Stand, 230V, 50/60Hz, China/Australia.
  • 4' Logic Class II, Type B2 Biological Safety Cabinet with 8" sash opening, Service Fixture, UV Lamp, Vacu-Pass Portals and Base Stand, 230V, 50/60Hz, China/Australia.
Catalog #: 303481142
Qty:

Attributes

  • Product Subcategory: Class II, Type B2 Total Exhaust Safety Cabinets
  • Nominal Width: 4'
  • Protection Type: Product and Personnel
  • Nominal Sash Opening: 8" (20 cm)
  • Region: International
  • Accessory Package: UV Light, Right Side Service Fixture (Air, Vacuum, etc.), Right and Left side Vacu-Pass Portal
  • Base Stand: Included
  • Conformance: ADA, CE, NSF 49
  • Exhaust Volume: 818 CFM
  • Lighting: Ultraviolet, LED
  • Power Cord & Plug: China/Australia, 230V
  • Service Fixtures: One

Specifications

  • Estimated Shipping Weight: 811.0 lbs
  • Estimated Shipping Weight metric: 367.4 kg
  • Dimensions: 54.4" w x 32" d x 72.7" h
  • Dimensions metric: 138.2 x 81.3 x 184.7 cm
  • Electrical: 230V, 50/60 Hz, 6A

Logic Class II, Type B2 Biosafety Cabinets (BSCs) provide comprehensive personnel, product and environmental protection from hazardous particulates, including agents requiring BSL 1-4 containment. Type B2 BSCs, sometimes referred to as 100% Exhaust or Total Exhaust BSCs maintain a minimum average airflow velocity of 100 feet per minute (fpm) through the sash opening and require a dedicated exhaust system and remote blower for each cabinet. All models are NSF-Listed, ensuring adherence to the highest safety standards.

Type B2 BSCs draw HEPA-filtered downflow air from the laboratory and exhaust all inflow and downflow air into the atmosphere after HEPA filtration. This design makes these cabinets suitable for work involving volatile chemicals as an adjunct to microbiological applications.

All contaminated air passes through the exhaust HEPA filter before being discharged from the laboratory via a dedicated exhaust system and remote blower. During operation, room air is drawn into the top of the cabinet and through a supply HEPA filter. This filtered air flows downward through the work area, while additional room air is drawn into the inlet grille at the work access opening. Because no air is recirculated, Type B2 BSCs provide robust safety for your critical operations.

Mitigating Microbial Risk: Biosafety Cabinet eBook

This ebook will guide you to the answers you need. Start with general guidance, then take a deeper dive into selecting the right biological safety cabinet for your application, laboratory safety tips and other useful subjects.

 



Biosafety Redefined: The New Logic Biosafety Cabinet

Announcing the launch of Labconco’s redesigned Logic Biosafety Cabinet (BSC), integrating over 50 years of biosafety expertise with technological advancements to support the evolving needs of today’s laboratories.

Literature & Resources

Related Products

Remote Blowers & Exhausters

Remote blowers, designed for roof-mounting, provide airflow for fume hoods and other enclosures. Exhausters, designed for ductless applications, filter the air before returning it to the lab.

4ft Telescoping Base Stand with Fixed Feet

Base Stands

Labconco Hydraulic Lift, SoLo and Telescoping Base Stands are ADA compliant and provide sturdy support for a variety of Labconco fume hoods and enclosures. 

Ducting Supplies

Ductwork and Blower Accessories

Labconco offers a full line of ductwork, filter packs and transition pieces to complete your exhaust system.

Mag-Zone Pipette Holder

Biosafety Cabinet & Clean Bench Accessories

Labconco offers a variety of accessories to customize your Purifier Biosafety Cabinet, PuriCare Procedure Station or Purifier Clean Bench.