Search

4' Telescoping Base Stand with Leveling Feet and Shelf (non-welded), Optic White

4' Telescoping Base Stand with Leveling Feet and Shelf (non-welded), Optic White
  • 4' Telescoping Base Stand with Leveling Feet and Shelf (non-welded), Optic White

Attributes

  • Built In Options: Fixed Leveling Feet
  • Nominal Width: 4'
  • Applicable Products: Logic Biosafety Cabinets (September 2024 and newer)
  • Conformance: ADA

Specifications

  • Estimated Shipping Weight: 145.0 lbs
  • Estimated Shipping Weight metric: 65.8 kg
  • Dimensions: 50.5" w x 29" d x 27.5 to 34.5" h
  • Dimensions metric: 128.3 x 73.7 x 69.9 to 87.6 cm

Telescoping Base Stand for use with Purifier® Class II Biosafety Cabinets including Logic+, Axiom, Cell Logic+ and Procedure Station models. Logic+ and Delta models are also supported. These stands feature rugged powder coated tube and steel construction, provide a working height of 30" to 37", adjustable in 1" increments, and include a shelf and leveling feet.

Related Products

Ventilated Enclosures & Exhausters

Find information on a broad range of fume hoods, ductless fume hoods, biosafety cabinets, clean benches, balance enclosures, nanotechnology enclosures and remote blowers.

Fume Hoods & Enclosures

Labconco offers a wide range of general chemistry, educational, high performance, filtered and special application chemical fume hoods for your laboratory. 

SEE HOW TO SELECT

Ductless (Carbon-Filtered) Enclosures

Ductless (Carbon-Filtered) Enclosures

These enclosures use carbon filters and, in some cases HEPA filters, to protect users from exposure to hazardous fumes. No ducting is required.

Logic Biosafety Cabinet with Model

Biological Safety Cabinets & Enclosures

Class I and Class II biological safety cabinets are suitable for use with agents that require Biosafety Level 1, 2 or 3 containment.

Clean Benches

These enclosures provide ISO Class 5 or better conditions that protect your work from airborne particulates and cross contamination.

Non-Ventilated PCR Enclosure on Base Stand

PCR Enclosures

These enclosures are specially designed for use with polymerase chain reaction experiments.

Scientist at XPert Nano Enclosure

Nanotechnology Enclosures

Featuring ULPA filtration and stainless steel interior, these enclosure provide user protection during procedures such as nanoparticle manipulation.

PuriCare Open Access Station in Use

Laboratory Animal Research Stations

These HEPA-filtered vivarium enclosures provide protection from allergens and other particulates during small laboratory animal transfer and bedding disposal operations. 

Non-ventilated Enclosures

Non-ventilated Enclosures

These still-air enclosures provide a circulation-free work area designed to reduce cross contamination. 

Labconco Forensic Enclosures with Scientist

Forensic Enclosures

Labconco offers a variety of forensic equipment, including Protector Evidence Drying Cabinets, Protector Downdraft Powder Stations and CApture CA Fuming Systems. 

Glove Boxes and Gas Purifiers

Labconco offers Filtered, Controlled Atmosphere and Combination Glove Boxes that provide a physical barrier between the user and materials inside.

Laboratory Carts

Laboratory Carts, Tables & Benches

Labconco Carts and Benches transport items from lab to lab or serve as extra bench or desk space. Tables serve a variety of uses.