Search

Pharmacy IV Workflow Integrated Biosafety Cabinets

IV Workflow Integrated Biosafety Cabinets
Medication workflow platforms for IV drug preparation are increasingly in popularity amongst inpatient pharmacies. Reducing compounding errors, speeding pharmacist verification, and simultaneously capturing photo/videos of compounded sterile products provides unmatched patient safety.

Integrating the computer peripherals associated with your medication workflow platforms into your Class II Biosafety Cabinets (BSCs) has never been easier. Labconco’s innovative design places compounding information right in the BSC, with up to a 24” monitor mounted directly in the back wall of the BSC. Placed behind a fully cleanable glass wall, the monitor supports compounding activities without impacting the direct compounding area (DCA).

Benefits
  • Improve technician comfort by placing computer display directly at back wall of BSC.
  • Easy viewing for monitors up to 24" in size.
  • Reduces cleanroom clutter by eliminating computer monitors and mounts.
  • Speeds up equipment wipe-downs by reducing excess surface area.
chevron_left Laboratory Fume Hoods: Planning for Safety Articles The rundown-What type of water should I use in my application? chevron_right