Search

Press Release: 65% Larger Class II Enclosure Uniquely Designed for Lab Instrumentation

Logic Vue Class II Enclosure in use with model

Contact

Dave Wasescha | Biosafety Cabinet Product Manager, Labconco | VIEW CONTACT DETAILS
 

P R E S S     R E L E A S E

For release: December 8, 2020

KANSAS CITY, Missouri – Labconco Unveils 65% Larger Class II Enclosure Uniquely Designed for Lab Instrumentation

As the automation of laboratory instrumentation continues to grow exponentially, Labconco unveils a timely advancement for biological safety. The new Logic® Vue Class II Enclosure is designed to increase the safety and convenience of large benchtop equipment such as liquid handlers and cell sorters. The Logic Vue protects laboratory instruments and sensitive samples from contamination, while protecting scientists and their lab environment from potential aerosolized biological hazards. The Logic Vue’s spacious interior provides 42” of height and 31” of useable depth to accommodate a wide variety of benchtop equipment, with maximum visibility from all sides.

Safety is at the core of the Logic Vue. Its HEPA filters trap 99.99% or more of particles 0.3 microns in size. It provides ISO 5 or better air in its interior and eliminates biohazardous materials in its exhaust, meeting NSF 49 requirements for personnel, product, and cross-contamination protection.

Unimpeded access to instruments is necessary for loading, unloading, daily use, and servicing. Sash openings on both sides of the Logic Vue provide an 8” working height with unobstructed access to the entire work surface, ensuring users can work safely and ergonomically with any equipment placed into the Logic Vue. To maximize convenience, the Logic Vue features a ruggedly reinforced SpillStopper work surface, 16 cord and cable pass-throughs, an Ergotron-compatible computer mounting point, and optional Access Port.

It all works with the intuitive interface and familiar reliability of the same MyLogic OS that laboratories already trust with their biological safety. A bright LCD screen displays MyLogic OS, an easy-to-use interface that displays filter life, alerts, and alarms that notify users of changing conditions within the enclosure. Behind the scenes, the Logic Vue’s control system utilizes Constant Airflow Profile (CAP) Technology to continuously monitor and adjust enclosure airflow to keep users safe as conditions change.

To find out more about the new Logic Vue Class II Enclosure, contact Labconco or visit labconco.com/vue

 

chevron_left Random Acts of Kindness Day for your laboratory News Press Release: Labconco® Laboratory Washers Introduce New Level of Versatility, Capability chevron_right