Large Class II Enclosures
Our Large Class II Enclosures are uniquely suited for safely operating larger automated laboratory equipment that's capable of creating biohazardous aerosols.
![Logic Vue Class II Biosafety Enclosure for Large Automated Instruments, Liquid Handlers, Flow Cytometers and Aerosol Generating Equipment](https://register.labconco.com/images/cms/landscape-large/logic-vue-sash-fully-open-hero-lp-2500.jpg)
Our Large Class II Enclosures are uniquely suited for safely operating larger automated laboratory equipment that's capable of creating biohazardous aerosols.
Helpful articles to assist in product selection, use, and configuration.
Visual guides to safety best practices and product selection.
Keep up with the latest Labconco news and happenings.
Logic Vue Makes Automating Life Science Safe, for Liquid Handling, Cell Sorters and More
Contains a selection guide, features and benefits, specifications and ordering information for Logic Vue Class II Enclosures and accessories.
For catalog numbers: 33004xx Series and 33006xx Series
Contiene una guía de selección, características y beneficios, especificaciones e información para pedidos de Logic Vue Clase II y sus accesorios.
This white paper explains the ECM motor in our Purifier Logic Biological Safety Cabinets and its advantages over PSC motors.
CAD drawings for 6' Logic Vue Class II Enclosures in the series 33006XX
RFA file for 4ft Logic Vue Class II Enclosure
RFA file for 6ft Logic Vue Class II Enclosure