The Logic Vue provides a large capacity Class II enclosure to house laboratory instruments where biosafety is paramount. This space accommodates diverse instruments such as liquid handlers and cell sorters, protecting researchers and their sensitive samples.
Easily accessible from front and back, the Logic Vue offers full access to equipment from multiple sides and a viewing angle of 360 degrees.
Equipped with MyLogic OS, the Logic Vue is simple to operate and can intelligently interface with a variety of devices for additional researcher safety.
You don't have to trade safety for convenience. Choose both.