Search

Short Air-Tight Damper, 7" Dia.

Air-Tight Damper
  • Air-Tight Damper
  • damper
Catalog #: 3776802
Qty:
Price: $826.98

Attributes

  • Applicable Products: Purifier Axiom Biosafety Cabinets, Purifier Cell Logic & Cell Logic+ Biosafety Cabinets, Purifier Logic & Logic+ Biosafety Cabinets, Purifier Logic & PuriCare Procedure Stations

Specifications

  • Estimated Shipping Weight: 13.0 lbs
  • Estimated Shipping Weight metric: 5.9 kg

Mounts atop the Canopy Connection to adjust exhaust airflow and closes for decontamination procedures. Manually adjustable. Type 304 stainless steel. 7" (17.8 cm) high with 10" (25.4 cm) OD inlet and outlet.

Dampers adjust the biosafety cabinet's exhaust airflow.

Related Products

Logic Biosafety Cabinet with Model

Biological Safety Cabinets & Enclosures

Class I and Class II biological safety cabinets are suitable for use with agents that require Biosafety Level 1, 2 or 3 containment.

Laboratory Carts

Laboratory Carts, Tables & Benches

Labconco Carts and Benches transport items from lab to lab or serve as extra bench or desk space. Tables serve a variety of uses.