Search

RapidVap N2 Dry Evaporation System

RapidVap N2 Dry Evaporation System
  • RapidVap N2 Dry Evaporation System
  • RapidVap N2 Dry Evaporation System
  • RapidVap N2 Dry Evaporation System
  • RapidVap N2 Dry Evaporation System
  • RapidVap N2 Dry Evaporation System
  • RapidVap N2 Dry Evaporation System
  • RapidVap N2 Dry Evaporation System
Catalog #: 7910000-BB1
Qty:
Sale Price: $10,617.50 Price: $21,235.00

Specifications

  • Estimated Shipping Weight: 107.0 lbs
  • Estimated Shipping Weight metric: 49.0 kg
  • Dimensions: 21.7"w x 19"d x 13.5"h
  • Dimensions metric: 55 x 48 x 34 cm
  • Electrical: 115 volts, 50/60 Hz, 9 amps, Domestic

NOTE: Unit did not meet customer’s specs, no damage - SN: 210411731

Our Product Representatives Are Here To Help

Literature & Resources

  • User's Manuals

    • RapidVap Vacuum, N2 and N2/48 Evaporation Systems Manual

      For catalog numbers: 7900000, 7900001, 7900002, 7900003, 7900010, 7900011, 7900012, 7900013, 7910000, 7910001, 7910010, 7910011, 7910012, 7910013, 7910014, 7910015

      View Files

Product Selection Tools


Biosafety Cabinet Configurator

Find the right Class II enclosure for your work, or even for your liquid handler.