Search

Lyph-Seal Tray Dryer 115V US

Lyph-Seal Tray Dryer 115V US
  • Lyph-Seal Tray Dryer 115V US
  • Lyph-Seal Tray Dryer 115V US
Catalog #: 780401000
Qty:

Attributes

  • Region: U.S. and Canada
  • Applicable Products: FreeZone 2.5 Liter, FreeZone 4.5 Liter, FreeZone 6 Liter, FreeZone 8 Liter, FreeZone 12 Liter, FreeZone 18 Liter
  • Conformance: CAN/CSA C22.2
  • Plug Type: North America, 115V
  • Vacuum Pump Displacement Required: 98 L/min or larger displacement

Specifications

  • Estimated Shipping Weight: 138.0 lbs
  • Estimated Shipping Weight metric: 62.6 kg
  • Dimensions: 15.6" W x 19.2" D x 17.9" H
  • Dimensions metric: 39.6 W x 48.8 D x 45.5 H
  • Electrical: 115 volts, 50/60 Hz, 4 amps

Lyph-Seal Tray Dryers allow researchers to lyophilize and seal large volume, oddly shaped or individually packaged samples with ease. Whether you’re working with bulk samples, microplates, electronics or food, the Lyph-Seal expands your capabilities and ensures unparalleled sample protection.

Equipped with four independently monitored heated shelves, the Lyph-Seal can process up to eight Lyph-Seal Sample Bags at a time. It is also compatible with all Labconco FreeZone® Freeze Dryers integrated with Lyo-Works™ OS, ensuring seamless integration into your existing workflow.

Lyo-Works enables the user to set up to 30 programs to record, chart and store data. The tray dryer connects to a FreeZone Freeze Dryer, providing a real-time display of the tray dryer’s parameters on a large capacitive touchscreen.

 



Our Product Representatives Are Here To Help

Lyph-Seal™ Tray Dryer

Related Products

FreeZone freeze dry group, laboratory freeze dryers, lyophilizers

Freeze Dryers

Benchtop freeze dryers and mobile consoles. Models available that reach as low as -105°C. Lyophilization, evaporation or concentration, which is best for your samples?

VIEW SAMPLE PREP EBOOK

freeze drying equipment

FreeZone Freeze Dryers

FreeZone Freeze Dryers include a large touchscreen display. Lyo-Works™ OS provides a real time display of collector temperature, vacuum level and optional End-Zone™ end point detection system. 

FreeZone Triad Benchtop Freeze Dryer on FreeZone Cart with Scroll Pump with Model

FreeZone Triad Freeze Dryers

These freeze dryers are an all-in-one benchtop lyophilizer and stoppering tray dryer that cools to -85°C to freeze dry low eutectic point samples. 

 

START SELECTING

12-Port Drying Chamber 2017

Dry Ice Benchtop Freeze Dryers, -75°C, -103°F

For occasional lyophilization needs, the Dry Ice Benchtop Freeze Dryer provides a simple, economical means of freeze drying.

Vacuum Pumps

Lab Vacuum Pumps

Labconco offers a number of vacuum pump types, including Rotary Vane Pumps, Combination Pumps, Diaphragm Pumps and Scroll Pumps.

Traps and Other Vacuum Pump Accessories

PrimeMate Oil Change Systems, Chemical Traps, Dry Ice Traps, Liquid Nitrogen Traps and Liquid Traps are available, as well as the necessary tubing and tubing accessories.