Search

IV bar for 3' Logic, mounting hardware and 4 hangers (two short and two long)

IV bar for 3' Logic, mounting hardware and 4 hangers (two short and two long)
  • IV bar for 3' Logic, mounting hardware and 4 hangers (two short and two long)
Catalog #: 3288900
Qty:
Price: $335.00

Attributes

  • Applicable Products: Logic Biosafety Cabinets (September 2024 and newer), PuriCare Procedure Stations (2013 and newer)
  • Subcategory: Biosafety Cabinet IV Bar Kits

Specifications

  • Estimated Shipping Weight: 5.0 lbs
  • Estimated Shipping Weight metric: 2.3 kg
  • Dimensions: 36" w x 29" d x 1.5" h
  • Dimensions metric: 91.4 x 73.7 x 3.8 cm

Bar supports intravenous solution bottles and bags. Kit includes IV bar, mounting hardware and four hangers. Installation is required.

Literature & Resources

  • User's Manuals

    • Biosafety Cabinet IV Bar Installation Guide

      Outlines the assembly and installation procedure for IV Bars in Purifier Class II Biosafety Cabinets.

      View Files

Related Products

Logic Biosafety Cabinet with Model

Biological Safety Cabinets & Enclosures

Class I and Class II biological safety cabinets are suitable for use with agents that require Biosafety Level 1, 2 or 3 containment.

Laboratory Carts

Laboratory Carts, Tables & Benches

Labconco Carts and Benches transport items from lab to lab or serve as extra bench or desk space. Tables serve a variety of uses.