Search

6' Washable Prefilter Kit for Logic Biosafety Cabinets

6' Washable Prefilter Kit for Logic Biosafety Cabinets
  • 6' Washable Prefilter Kit for Logic Biosafety Cabinets
Catalog #: 3288603
Qty:
Price: $385.00

Attributes

  • Applicable Products: Logic Biosafety Cabinets (September 2024 and newer), PuriCare Procedure Stations (2013 and newer), Purifier Logic & Logic+ Biosafety Cabinets

Specifications

  • Estimated Shipping Weight: 5.0 lbs
  • Estimated Shipping Weight metric: 2.3 kg
  • Dimensions: 72.25" w x 29" d x 6.2" h
  • Dimensions metric: 183.5 x 73.7 x 15.7 cm

Washable Prefilter Kit consists of a washable, metal scree-type prefilter and installation hardware. Fits all Logic series biosafety cabinets. Installation required.

Related Products

Logic Biosafety Cabinet with Model

Biological Safety Cabinets & Enclosures

Class I and Class II biological safety cabinets are suitable for use with agents that require Biosafety Level 1, 2 or 3 containment.

Laboratory Carts

Laboratory Carts, Tables & Benches

Labconco Carts and Benches transport items from lab to lab or serve as extra bench or desk space. Tables serve a variety of uses.