Freeze Dry Glassware
Glassware offered includes flasks, ampules, serum bottles and vials.
Glassware offered includes flasks, ampules, serum bottles and vials.
A simple way to design a complete lab freeze dry system that fits your needs.
Let Scout lead you to the right laboratory hood or sample prep equipment for your application.
Freeze dry glassware offered includes flasks, ampules, serum bottles and vials.
When she visited Kelly at Labconco, Gail's struggle led to an epiphany that would change how laboratory freeze drying is done. With the creation of Lyo-Works OS, samples can now be monitored from anywhere. And with End-Zone™ End Point Detection, now FreeZone Freeze Dryers can even send you an alert when your samples are completely lyophilized.
Know as soon as your samples reach dryness. Set up your End-Zone™ End Point Detection System to alert you when the primary drying phase is complete for up to 5 samples in 600ml or larger flasks. This video shows how to install and operate the system.
Linda knows what features to look for when buying or replacing your laboratory's freeze dryer. Find out more in this new Lab Manager video.
Contains a selection guide, features and benefits, specifications and ordering information on the complete line of FreeZone Freeze Dry Systems, with collector capacities from 2.5 to 18 liters; FreeZone Triad Freeze Dryers; FreeZone Stoppering Tray Dryers; FreeZone Bulk Tray Dryers; drying accessories; glassware and vacuum pumps.