Search

When does Active Protection Protocol protect me?

In the event of a remote exhaust alarm, the Purifier Axiom’s Active Protection Protocol is designed to maintain operationally safe airflow for up to 5 minutes. This allows precious time for the user to complete their emergency shut down procedures and evacuation plans without risking exposure.

The 4’ Axiom is able to maintain safe airflow when the static pressure in the building's exhaust ductwork exceeds 1.5” wc (inches of water column pressure). The 6’ Axiom can handle up to 1.0” wc of head pressure.

Active Protection Protocol for Axiom by Cabinet Width

chevron_left Inforgraphic: The Horror!!! Of dirty, broken laboratory glassware... Articles How can a Filtered Fume Hood free up my lab's budget? chevron_right