Need small quantities (1-10 liters per day) of pure water? The WaterPro BT Water Purification System is a compact all-in-one benchtop system that delivers two pure water types:
Type I water is ideal for many applications including instrumental trace element analysis, mixing standardized acid/base solutions, and media solutions. An optional UV lamp further reduces the bacteria and TOC levels necessary for life science applications. RO-purified water is ideal for non-critical laboratory applications such as reagent preparation and glassware rinsing.
The WaterPro BT has a small footprint, only 16.5” deep x 11.4” wide x 21.3” high. Because it is lightweight and has plug-and-play installation, it may be easily moved from room to room on a lab cart. An optional remote dispenser and stand lets you place the WaterPro BT up to 6.5 feet away from the dispensing location.
WaterPro BT Systems are also available for non-US electrical systems.
Have questions? Ask Application Specialist Bob Applequist.
chevron_left | The Historical Edison Labs or How I Spent My Summer Vacation | News | Labconco in the news: New Kansas State science labs dedicated | chevron_right |