Search

A whole new level of fume hood efficiency.

Protector Echo and Airo Filtered Fume Hoods can handle a wider variety of chemicals than typical ductless hoods, and they're far more efficient than traditional ducted ones. Simple installation and effortless operation are quickly making this eco-friendly filtered fume hood a standard in the most innovative labs and flex spaces.  

The Echo is the world's most advanced chemical filtration system coupled with the versatility of the Labconco Protector Fume Hood platform that laboratories trust.  

  • Protects the environment by trapping wider variety of chemicals than other carbon filtration methods
  • 99% lower monthly HV/AC cost than traditional ducted hoods
  • Supports wide array of applications that typical ductless hoods cannot