The Purifier Axiom is more flexible, costs less to operate, and includes more safety features than any other biological safety cabinet.
The Axiom's patented Chem-Zone™ provides a new level of chemical safety by creating a large, clearly defined area within the enclosure that is safe for applications that require chemicals. The Chem-Zone offers 100% total exhaust, giving you peace of mind when handling chemicals.
It's also safer and easier to operate than other biosafety cabinets due to its ergonomic Inclination™ Technology, the intuitive MyLogic™ Operating System and Active Protection Protocol - a safety feature not found on any other BSC in the world.
This BSC offers protection for personnel, product and the laboratory environment by filtering hazardous particulates and aerosols, for biological agents of any level, with the option of venting away hazardous fumes when necessary. Type C1 enclosures may also be used for a wide variety of applications that involve hazardous drug compounding, pathogenic genetic material, carcinogens, allergens or other airborne hazards.
See why the unique features of the Axiom make it the right choice for your lab.