Search

Forensics

Labconco's line of specialty enclosures for the Forensic Lab are designed specifically for law enforcement needs.

CApture BT Fuming Systems

The CApture BT is a spacious Cyanoacrylate (CA) evidence fuming chamber with a durable, easy-to-clean stainless steel liner. It is designed with input from Forensics Experts to protect you and your evidence.

CApture Portable Fuming Systems

Quickly fix latent fingerprints at the crime scene using microburst or traditional CA fuming methods, while staying protected from hazardous fumes. The CApture's patented design combines all the components needed in one compact system: a heater to heat the Super Glue; a shatter-resistant, clear protective fuming chamber to contain the fumes as they react with the latent prints; an exhaust blower; and particulate/carbon exhaust filter.

Protector Evidence Drying Cabinets

Labconco's Evidence Drying Cabinets provide a secure ventilated area to dry evidence such as clothing and bedding. The cabinets' HEPA and carbon filtered exhaust protects personnel from exposure to biohazards while eliminating odors. The lockable cabinet maintains the chain of custody. Models are available with a key-activated ultraviolet light that provides secondary disinfection of the interior between cases to prevent cross contamination, ensuring integrity of samples for DNA testing. Other models include a washdown system consisting of a spray nozzle and built-in water pump to aid clean up after the cabinet has been disinfected. Floor-mounted and benchtop models are available.

Protector Downdraft Powder Stations

Designed to keep users safe from dust and powders during fingerprint processing. These open-sided, open-top work stations provide unrestricted operator movement. A HEPA filter traps airborne particles and powders in the air.

chevron_left XPert® Nano Enclosure -more than just for nano applications Articles